My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Polymer linear module with carriage and motor

… lightweight & low priced … incl. Motor

… lightweight & low priced … incl. Motor  
Low-cost automation with motor  

In the SHTP type series, linear carriages and support shafts made of lubricant free dry-tech® polymers are consistently used. As a result, this linear module is extremely light, can be configured with one or more linear carriages and is thereby very low priced. For occasional motorised adjustment of low loads, the SHTP is available in size 12 now with a NEMA stepper or DC motor. With this combination the SHTP is the ideal ready-to-install motorised axis with lead screw unit for beginners.
 

Very lightweight due to the use of polymer carriages

Lubricant and mainteance free

Cost-effective motor flange made of folded sheet

Motor kits for NEMA stepper motors and DC motors

Drive: trapezoidal and high helix threads


 
Typical applications:Camera adjustments, format adjustments, …

Part Number Stroke length Aluminium Shaft    
  [mm] Weight
[kg]
additional [kg]
(per 100 mm)
   
 SHTP-03-12 300 0.35 0.11 Upon request 
More about selected part:
myCatalog
Part Number A AI H E1 E2 I R f lt tk ts
                  ±0,1   +0,15
 SHTP-03-12 85 30 36 70 73 90 42 2 30 10 6
More about selected part:
myCatalog
Part Number s sg d T l2 d2 ha Max. stat. load capacity
                axial
[N]
Radial
[N]
 SHTP-03-12 6.3 M6 12 - 17 TR10x2 18 10 40
More about selected part:
myCatalog
Delivery time  
Delivery

in 3-8 days

More information: