My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Low-cost automation with motor – ZLW eco

… also with … motor included

New toothed belt axis series  

A modular design for easy adjustments at a cost-effective price. These key messages characterise the drylin® linear axes of the low-cost automation type series. For the ZLW-0630-eco, igus® offers new motor kit options to connect stepper and DC motors. The perfect, ready-to-install motorised axis with toothed belt for beginners.

Motor kits for NEMA stepper motors and DC motors

Cost-effective motor flange made of folded sheet

Variable stroke lengths

Drive: toothed belt or lead screw

Lubricant and maintenance free, tested


Typical applications:Sensor adjustments, camera technology, automated machine construction, …

Belt dimensions  
Belt dimensions

Mounting dimensions [mm]

 
Dimensions [mm]
Part Number A Al H E2 E3 l R f lt sg ha hc lz l2 d2
 ZLW-0630-02-E-60-L (1) 54 60 31 45 51 144 30 3 42 M4 14 22.5 22 20 6 149.62 USD 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Mounting dimensions [mm]
Part Number X E AP Lp dp n nb nw nh T1 T2 d
±0,2 –1,0 ±0,25 ±0,25
 ZLW-0630-02-E-60-L (1) variabel 40 52 15 5.5 5.2 9.5 4.3 7 20 21 3
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Delivery times  
Delivery

in 3-8 days

More information: