My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® M CF884 PVC measuring system cable / CF887/897 PVC/iguPUR servo cables

… more new chainflex® M types

CF M  

CF884 - very cost-effective PVC measuring system cables. Shielded. From Stock.
 

For flexing applications

Without influence of oil

Preferably indoor applications

Especially for unsupported travels

Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment


 
Product range extension of the very cost-effective servo cables CF887 (PVC) and CF897 (iguPUR). Shielded. From Stock.
 

For flexing applications

Without influence of oil (CF887)

Oil-resistant (CF897)

Preferably indoor applications

Especially for unsupported travels

Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment

chainflex® guarantee  
Chainflex® CF884 measuring system cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF884.001 - (3x(2x0,14)C+(4x0,14)+(2x0,5))C 8.5 41 92 Upon request 
 CF884.006 - (3x(2x0,14)C+(4x0,14)+(4x0,22)+(2x0,5))C 9 50 118 Upon request 
 CF884.009 NEW (4x(2x0,25)+2x0,5)C 8 44 85 Upon request 
 CF884.011 - (4x(2x0,34)+4x0,5)C 9.5 64 120 Upon request 
 CF884.015 - (4x(2x0,14)+4x0,5)C 8.5 44 93 Upon request 
 CF884.022 - ((2x0,25)+5x0,5)C 8 42 87 Upon request 
 CF884.028 - (2x(2x0,15)+(2x0,38))C 7.5 41 69 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Chainflex® CF887 servo cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF887.10.07.02.02 - (4G1,0+2x(2x0,75)C)C 11.5 109 184 Upon request 
 CF887.15.15.02.01 - (4G1,5+(2x1,5)C)C 12.5 124 204 Upon request 
 CF887.15.15.02.02 NEW (4G1,5+2x(2x1,5)C)C 13.5 164 258 Upon request 
 CF887.25.15.02.01 - (4G2,5+(2x1,5)C)C 13.5 182 269 Upon request 
 CF887.25.15.02.02 - 4G2,5+2x(2x1,5)C)C 14.5 217 325 Upon request 
 CF887.40.15.02.01 - (4G4,0+(2x1,5)C)C 14.5 236 352 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
chainflex® CF897 servo cable iguPUR
Part No. cross section, number of cores
[mm2]
outer Ø ca.
[mm]
copper index
[kg/km]
Weight
[kg/km]
 CF897.15.15.02.01 - (4G1,5+(2x1,5)C)C 12.5 124 202 Upon request 
 CF897.15.15.02.02 NEW (4G1,5+2x(2x1,5)C)C 13.5 164 262 Upon request 
 CF897.25.15.02.01 - (4G2,5+(2x1,5)C)C 13.5 182 271 Upon request 
 CF897.40.15.02.01 - (4G4,0+(2x1,5)C)C 14.5 236 353 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock
in 12 weeks

More information: