My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

The new chainflex® Servo hybrid cable families. Cost-effective and tested.

... Servo-Hybrid ... for many drives

CF servo hybrid  

PVC and PUR outer jacket

For Beckhoff with Sick-encoder or SEW, Schneider/B&R and Elau

For medium duty applications

Oil-resistant

Especially for unsupported applications


 
Typical application areas:Wood/stone processing, packaging industry, machining units/machine tools, handling etc.

chainflex® guarantee  
chainflex® CF220.UL.H Servo cable PVC
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF220.UL.H100.07.04 (4G0,75+(2x0,34)C+(2xAWG22)C)C 12 110 214 Upon request 
 CF220.UL.H101.10.04 (4G1,0+(2x0,75)C+(2xAWG22)C)C 12.5 130 248 Upon request 
 CF220.UL.H101.15.04 (4G1,5+(2x0,75)C+(2xAWG22)C)C 13.5 149 284 Upon request 
 CF220.UL.H102.25.04 (4G2,5+(2x1,0)C+(2xAWG22)C)C 15 203 348 Upon request 
 CF220.UL.H400.25.05 (5x2,5+(5x0,35)+(4x0,35)C)C 17 257 406 Upon request 
 CF220.UL.H102.40.04 (4G4,0+(2x1,0)C+(2xAWG22)C)C 16.5 281 434 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
chainflex® CF280.UL.H Servo cable PUR
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CF280.UL.H100.07.04.D (4G0,75+(2x0,34)C+(2xAWG22)C)C 12 110 200 Upon request 
 CF280.UL.H101.10.04.D (4G1,0+(2x0,75)C+(2xAWG22)C)C 12.5 130 224 Upon request 
 CF280.UL.H101.15.04.D (4G1,5+(2x0,75)C+(2xAWG22)C)C 13.5 149 268 Upon request 
 CF280.UL.H102.25.04.D (4G2,5+(2x1,0)C+(2xAWG22)C)C 15 203 324 Upon request 
 CF280.UL.H200.15.07.D (7x1,5+(2x0,75)C)C 16.5 202 354 Upon request 
 CF280.UL.H201.15.04.D 4G1,5+(2x0,75)C+(3x0,75)C 14 139 272 Upon request 
 CF280.UL.H201.25.04.D 4G2,5+(2x0,75)C+(3x0,75)C 15 183 318 Upon request 
 CF280.UL.H203.15.04.D (4G1,5+(3x1,0)C)C 12 158 253 Upon request 
 CF280.UL.H203.25.04.D (4G2,5+(3x1,0)C)C 14 193 310 Upon request 
 CF280.UL.H204.15.04.D (4G1,5+(2x0,75)C+(3x1,0)C)C 15 200 340 Upon request 
 CF280.UL.H206.60.04.D (4G6,0+(2x0,75)C+(3x1,5)C)C 19.5 431 648 Upon request 
 CF280.UL.H102.60.04.D (4G6,0+(2x1,0)C+(2xAWG22)C)C 18 369 564 Upon request 
 CF280.UL.H501.15.04.D (4G1,5+(2x0,75)C+(2x2x0,14+2x0,25)C)C 15 181 281 Upon request 
 CF280.UL.H502.40.04.D (4G4,0+(2x1,0)C+(2x2x0,14+2x0,25)C)C 17 295 407 Upon request 
 CF280.UL.H601.25.05 5G2,5+(4xAWG24)C+(2x0,25)C 14.5 158 289 Upon request 
 CF280.UL.H200.25.07.D (7x2,5+(2x0,75)C)C 20 289 521 Upon request 
 CF280.UL.H400.25.05.D (5x2,5+(5x0,35)+(4x0,35)C)C 17 240 389 Upon request 
 CF280.UL.H102.40.04.D (4G4,0+(2x1,0)C+(2xAWG22)C)C 16.5 281 431 Upon request 
 CF280.UL.H206.40.04.D (4G4,0+(2x0,75)C+(3x1,5)C)C 18 339 482 Upon request 
 CF280.UL.H300.03.04.D (4G0,34+(2x0,34)C+(4xAWG26)C)C 10 77 133 Upon request 
 CF280.UL.H301.07.04.D (4G0,75+(2x0,5)C+(4xAWG26)C)C 11 103 160 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Delivery times  
Delivery

from stock
in 8 weeks
CF280.UL.H100.07.04.D
CF280.UL.H201.15.04.D
CF280.UL.H201.25.04.D

More information: