My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® - Trapezoidal leadscrew nut - WSRM material iglidur® W300

 
 
Standards and Certificates  

Lead-free - According to (RoHS) 2002/95/EG

Trapezoidal leadscrew nut - WSRM

Part No.:
d1 [mm]:
Dimensions [mm]
Order no.   Percentage of the surface
contact area [mm²]
d1 d2 b1 Thread
d1 x P
Max. stat.
F axial [N]
   
 WSRM-90100TR50X8 - 7226 50 90 100 - 0 Upon request 
 WSRM-3028TR14X3 - 550 14 30 28 - 2749 Upon request 
 WSLM-3028TR14X3 - 550 14 30 28 - 2749 Upon request 
 WSLM-6060TR32X6 - 3134 32 60 60 - 15669 Upon request 
 WSRM-1418TR8X1.5 - 205 8 14 18 TR8X1.5 500 Upon request 
 WSRM-1812TR8X1.5 - 137 8 18 12 TR8X1.5 683 Upon request 
 WSRM-2215TR10X2 - 212 10 22 15 TR10X2 1060 Upon request 
 WSRM-2215TR10X3 - 200 10 22 15 TR10X3 1001 Upon request 
 WSRM-2220TR10X2 - 283 10 22 20 TR10X2 1414 Upon request 
 WSRM-2220TR10X3 - 267 10 22 20 TR10X3 1335 Upon request 
 WSRM-2618TR12X3 - 297 12 26 18 TR12X3 1484 Upon request 
 WSRM-2624TR12X3 - 396 12 26 24 TR12X3 1979 Upon request 
 WSRM-3021TR14X4 - 396 14 30 21 TR14X4 1979 Upon request 
 WSRM-3024TR16X4 - 528 16 30 24 TR16X4 2639 Upon request 
 WSRM-3025TR20X4 - 707 20 30 25 TR20X4 3534 Upon request 
 WSRM-3027TR18X4 - 679 18 30 27 TR18X4 2362 Upon request 
 WSRM-3028TR14X4 - 528 14 30 28 TR14X4 2639 Upon request 
 WSRM-3624TR16X2 - 565 16 36 24 TR16X2 2827 Upon request 
 WSRM-3624TR16X4 - 528 16 36 24 TR16X4 2639 Upon request 
 WSRM-3632TR16X2 - 754 16 36 32 TR16X2 3770 Upon request 
 WSRM-3632TR16X4 - 704 16 36 32 TR16X4 3519 Upon request 
 WSRM-4027TR18X4 - 679 18 40 27 TR18X4 3393 Upon request 
 WSRM-4036TR18X4 - 905 18 40 36 TR18X4 4524 Upon request 
 WSRM-4530TR20X4 - 848 20 45 30 - 4241 Upon request 
 WSRM-4540TR20X4 - 1131 20 45 40 - 5655 Upon request 
 WSRM-5036TR24X5 - 1216 24 50 36 - 6079 Upon request 
 WSRM-5039TR26X5 - 1440 26 50 39 - 7198 Upon request 
 WSRM-5048TR24X5 - 1621 24 50 48 - 8105 Upon request 
 WSRM-5052TR26X5 - 1920 26 50 52 - 9598 Upon request 
 WSRM-6042TR28X5 - 1682 28 60 42 - 8412 Upon request 
 WSRM-6045TR30X6 - 1909 30 60 45 - 9543 Upon request 
 WSRM-6056TR28X5 - 2243 28 60 56 - 11215 Upon request 
 WSRM-6060TR30X6 - 2545 30 60 60 - 12723 Upon request 
 WSRM-7572TR36X6 - 3732 36 75 72 - 18661 Upon request 
 WSRM-7680TR40X7 - 4587 40 76 80 - 22934 Upon request 
More about selected part:
3D-CAD Product page Sample request Quote request Price list myCatalog

drylin® - Trapezoidal leadscrew nut - JSRM material iglidur®{SBA}

 
 

Trapezoidal leadscrew nut - JSRM

Part No.:
Dimensions [mm]
Order no. Percentage of the surface
contact area [mm²]
d2 b1 Thread
d1 x p
Max. stat.
F axial [N]
 
 JSRM-1418TR8X1.5 205 14 18 TR08X1.5 500
 JSRM-1812TR8X1.5 137 18 12 TR08X1.5 547
 JSRM-2215TR10X2 212 22 15 TR10X2 848
 JSRM-2215TR10X3 200 22 15 TR10X3 801
 JSRM-2220TR10X2 283 22 20 TR10X2 1131
 JSRM-2220TR10X3 267 22 20 TR10X3 1068
 JSRM-2618TR12X3 297 26 18 TR12X3 1188
 JSRM-2624TR12X3 396 26 24 TR12X3 1583
 JSRM-3021TR14X4 396 30 21 TR14X4 1583
 JSRM-3024TR16X4 528 30 24 TR16X4 2111
 JSRM-3025TR20X4 707 30 25 TR20X4 2060
 JSRM-3027TR18X4 679 30 27 TR18X4 2362
 JSRM-3028TR14X3 550 30 24 TR14X3 2199
 JSRM-3028TR14X4 528 30 28 TR14X4 2111
 JSRM-3624TR16X2 565 36 24 TR16X2 2262
 JSRM-3624TR16X4 528 36 24 TR16X4 2111
 JSRM-3632TR16X2 754 36 32 TR16X2 3016
 JSRM-3632TR16X4 704 36 32 TR16X4 2815
 JSRM-4027TR18X4 679 40 27 TR18X4 2714
 JSRM-4036TR18X4 905 40 36 TR18X4 3619
 JSRM-4530TR20X4 848 45 30 TR20X4 3393
 JSRM-4540TR20X4 1131 45 40 TR20X4 4524
 JSRM-5036TR24X5 1216 50 36 TR24X5 4863
 JSRM-5039TR26X5 1440 50 39 TR26X5 5759
 JSRM-5048TR24X5 1621 50 48 TR24X5 6484
 JSRM-5052TR26X5 1920 50 52 TR26X5 7678
 JSRM-6042TR28X5 1682 60 40 TR28X5 6729
 JSRM-6045TR30X6 1909 60 45 TR30X6 7634
 JSRM-6056TR28X5 2243 60 56 TR28X5 8972
 JSRM-6060TR30X6 2545 60 60 TR30X6 10179
 JSRM-6060TR32X6 3134 60 60 TR32X6 12535
 JSRM-7572TR36X6 3732 75 72 TR36X6 14929
 JSRM-7680TR40X7 4587 76 80 TR40X7 18347
 JSRM-90100TR50X8 7226 90 100 TR50X8 28903
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog

drylin® - Trapezoidal leadscrew nut - J350SRM material iglidur® J350

 
 

Trapezoidal leadscrew nut - J350SRM

Part No.:
Dimensions [mm]
Order no. Percentage of the surface
contact area [mm²]
d2 b1 Thread
d1 x p
Max. stat.
F axial [N]
 
 J350SRM-1418TR8X1.5 205 14 18 TR08X1.5 500
 J350SRM-1812TR8X1.5 137 12 18 TR08X1.5 410
 J350SRM-2215TR10X2 283 22 15 TR10X2 636
 J350SRM-2215TR10X3 200 22 15 TR10X3 801
 J350SRM-2220TR10X2 212 22 20 TR10X2 848
 J350SRM-2220TR10X3 200 22 20 TR10X3 801
 J350SRM-2618TR12X3 297 26 18 TR12X3 891
 J350SRM-2624TR12X3 396 26 24 TR12X3 1188
 J350SRM-3021TR14X4 396 30 21 TR14X4 1583
 J350SRM-3024TR16X4 528 30 24 TR16X4 1583
 J350SRM-3025TR20X4 707 30 25 TR20X4 2121
 J350SRM-3027TR18X4 679 30 27 TR18X4 2362
 J350SRM-3028TR14X3 550 30 28 - 1649
 J350SRM-3028TR14X4 528 30 28 TR14X4 1583
 J350SRM-3624TR16X2 565 36 24 TR16X2 1696
 J350SRM-3624TR16X4 528 36 24 TR16X4 1583
 J350SRM-3632TR16X2 754 36 32 TR16X2 2262
 J350SRM-3632TR16X4 528 36 32 TR16X4 2111
 J350SRM-4027TR18X4 679 40 27 TR18X4 2036
 J350SRM-4036TR18X4 905 40 36 TR18X4 2714
 J350SRM-4530TR20X4 848 45 30 TR20X4 2545
 J350SRM-4540TR20X4 1131 45 40 TR20X4 3393
 J350SRM-5036TR24X5 1216 50 36 - 3647
 J350SRM-5039TR26X5 1440 50 39 - 4319
 J350SRM-5048TR24X5 1621 50 48 TR24X5 4863
 J350SRM-5052TR26X5 1920 50 52 TR26X5 5759
 J350SRM-6042TR28X5 1682 60 42 - 6729
 J350SRM-6045TR30X6 1909 60 45 - 5726
 J350SRM-6056TR28X5 2243 60 56 TR28X5 6729
 J350SRM-6060TR30X6 2545 60 60 TR30X6 7634
 J350SRM-6060TR32X6 3134 60 60 - 9401
 J350SRM-7572TR36X6 3732 75 72 - 0
 J350SRM-7680TR40X7 4587 76 80 - 0
 J350SRM-90100TR50X8 7226 90 100 - 0
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog

drylin® - Trapezoidal leadscrew nut - A180SRM material iglidur® A180

 
 

Trapezoidal leadscrew nut - A180SRM

Part No.:
Dimensions [mm]
Order no. Percentage of the surface
contact area [mm²]
d2 b1 Thread
d1 x p
Max. stat.
F axial [N]
 
 A180SRM-1418TR8X1.5 205 14 18 TR8X1.5 500
 A180SRM-1812TR8X1.5 137 18 12 TR08X1.5 478
 A180SRM-2215TR10X2 212 22 15 TR10X2 742
 A180SRM-2215TR10X3 200 22 15 TR10X3 701
 A180SRM-2220TR10X2 283 22 20 TR10X2 990
 A180SRM-2220TR10X3 267 22 20 TR10X3 935
 A180SRM-2618TR12X3 297 26 18 TR12X3 1039
 A180SRM-2624TR12X3 396 26 24 TR12X3 1385
 A180SRM-3021TR14X4 396 30 21 TR14X4 1385
 A180SRM-3024TR16X4 528 30 24 TR16X4 1847
 A180SRM-3025TR20X4 707 30 25 TR20X4 2474
 A180SRM-3027TR18X4 679 30 27 TR18X4 2362
 A180SRM-3028TR14X3 550 30 28 - 1649
 A180SRM-3028TR14X4 528 30 28 TR14X4 1847
 A180SRM-3624TR16X2 565 36 24 TR16X2 1979
 A180SRM-3624TR16X4 528 36 24 TR16X4 1847
 A180SRM-3632TR16X2 754 36 32 TR16X2 2639
 A180SRM-3632TR16X4 704 36 32 TR16X4 2463
 A180SRM-4027TR18X4 679 40 27 TR18X4 2375
 A180SRM-4036TR18X4 905 40 36 TR18X4 3167
 A180SRM-4530TR20X4 848 45 30 TR20X4 2969
 A180SRM-4540TR20X4 1131 45 40 TR20X4 3958
 A180SRM-5036TR24X5 1216 50 36 TR24X5 4255
 A180SRM-5039TR26X5 1440 50 39 TR26X5 5039
 A180SRM-5048TR24X5 1621 50 48 TR24X5 5674
 A180SRM-5052TR26X5 1920 50 52 TR26X5 6718
 A180SRM-6042TR28X5 1682 60 42 - 5888
 A180SRM-6045TR30X6 1909 60 45 TR30X6 6680
 A180SRM-6056TR28X5 2243 60 56 TR28X5 7851
 A180SRM-6060TR30X6 2545 60 60 TR30X6 8906
 A180SRM-6060TR32X6 3134 60 60 - 10968
 A180SRM-7572TR36X6 3732 75 72 TR36X6 13063
 A180SRM-7680TR40X7 4587 76 80 TR40X7 16054
 A180SRM-90100TR50X8 7226 90 100 - 0
More about selected part:
3D-CAD Product page Sample request Quote request Price list myCatalog

drylin® - trapezoidal lead screw nut - RSRMmaterial iglidur® R

RSRM  
 

trapezoidal lead screw nut - RSRM

Part No.:
d1 [mm]:
Dimensions [mm]
Order no.   d1 d2 b1 Thread
d1 x p
   
 RSRM-1418TR8X1.5 - 8 14 18 TR08X1.5 Upon request 
 RSRM-1812TR8X1.5 - 8 18 12 TR08X1.5 Upon request 
 RSRM-2215TR10X2 - 10 22 15 TR10X2 Upon request 
 RSRM-2215TR10X3 - 10 22 15 TR10X3 Upon request 
 RSRM-2220TR10X2 - 10 22 20 TR10X2 Upon request 
 RSRM-2220TR10X3 - 10 22 20 TR10X3 Upon request 
 RSRM-2618TR12X3 - 12 26 18 TR12X3 Upon request 
 RSRM-2624TR12X3 - 12 26 24 TR12X3 Upon request 
 RSRM-3021TR14X4 - 14 30 21 TR14X4 Upon request 
 RSRM-3024TR16X4 - 16 30 24 TR16X4 Upon request 
 RSRM-3025TR20X4 - 20 30 25 TR20X4 Upon request 
 RSRM-3027TR18X4 - 18 30 27 TR18X4 Upon request 
 RSRM-3028TR14X3 - 14 30 28 - Upon request 
 RSRM-3028TR14X4 - 14 30 28 TR14X4 Upon request 
 RSRM-3624TR16X2 - 16 36 24 TR16X2 Upon request 
 RSRM-3624TR16X4 - 16 36 24 TR16X4 Upon request 
 RSRM-3632TR16X2 - 16 36 32 TR16X2 Upon request 
 RSRM-3632TR16X4 - 16 36 32 TR16X4 Upon request 
 RSRM-4027TR18X4 - 18 40 27 TR18X4 Upon request 
 RSRM-4036TR18X4 - 18 40 36 TR18X4 Upon request 
 RSRM-4530TR20X4 - 20 45 30 TR20X4 Upon request 
 RSRM-4540TR20X4 - 20 45 40 TR20X4 Upon request 
 RSRM-5036TR24X5 - 24 50 36 TR24X5 Upon request 
 RSRM-5039TR26X5 - 26 50 39 TR26X5 Upon request 
 RSRM-5048TR24X5 - 24 50 48 TR24X5 Upon request 
 RSRM-5052TR26X5 - 26 50 52 TR26X5 Upon request 
 RSRM-6042TR28X5 - 28 60 42 - Upon request 
 RSRM-6045TR30X6 - 30 60 45 TR30X6 Upon request 
 RSRM-6056TR28X5 - 28 60 56 TR28X5 Upon request 
 RSRM-6060TR30X6 - 30 60 60 TR30X6 Upon request 
 RSRM-6060TR32X6 - 32 60 60 - Upon request 
 RSRM-7572TR36X6 - 36 75 72 - Upon request 
 RSRM-7680TR40X7 - 40 76 80 - Upon request 
 RSRM-90100TR50X8 - 50 90 100 - Upon request 
More about selected part:
3D-CAD Product page Sample request Quote request Price list myCatalog