My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® E gantry, assembled from stock in standard workspaces

Gantries within 24h … Line … Multiaxis … Surface & Room

Gantries are a combination of several linear axes in order to implement a multidimensional movement. For the most varied tasks, igus® offers gantries as surface gantry, line, and room gantry. igus®-gantries include preconfigured drylin® linear modules/axes with NEMA stepper motors as well as all the components necessary for self manufacturing.

Drive: toothed belt and toothed rack

Portal construction kits from stock

Quick assembly

Defined stroke lengths

Based on drylin® toothed belt axis ZLW, cantilever axis GRW


Typical applications:Automation, measurement stations, positioning

24h  

Demonstrations of the drylin® gantry program from igus®

 

line gantry:

line gantry  

Application examples:

Pick and Place

Identification applications

Sorting plants

Identification in the micro electronics, medical technology


workspace:
500 x 100 mm

line gantry

A = Loss of stroke through end switch: 20 mm
B = Loss of stroke through end switch: 3 mm

 

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® line gantry:

For loads up to 2,5 [kg]

at precision requirements up to 0,2 [mm]

at speeds up to max. 1 [m/s]

Part Number    
 DLE-LG-0001 Upon request 
 DLE-LG-0002 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Surface gantry:

Surface gantry  

Application examples:

Measurement and testing automation

Identification applications

Measurement and testing technology


Workspace:
300 x 300 mm

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® line gantry:

For loads up to 30 [kg]

at precision requirements up to 0,5 [mm]

at speeds up to max. 1,5 [m/s]

Room gantry

DLE-FG-0002
A = Loss of stroke through end switch: 20 mm
B = Loss of stroke through end switch: 20 mm

 
Room gantry

DLE-FG-0001
A = Loss of stroke through end switch: 20 mm
B = Loss of stroke through end switch: 20 mm

 
Part Number    
 DLE-FG-0002 Version stepper motors with stranded wires (low-cost) Upon request 
 DLE-FG-0001 Version stepper motors with encoder Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Room gantry:

Room gantry  

Application examples:

Measurement and testing automation

Handling- andassembly technology

Identification in the micro electronics, medical technology

Small parts handling tasks

Easy handling tasks


Workspace:
500 x 500 x 100 mm

line gantry

A = Loss of stroke through end switch: 20 mm
B = Loss of stroke through end switch: 3 mm
C = Loss of stroke through end switch: 20 mm

 

Benefits:

Easy installation

Initiator assembly over T-slot for complete length of profile

Construction kit with cantilever axis

Everything from a single source


When to use igus® room gantry:

For loads up to 2,5 [kg]

at precision requirements up to 0,8 [mm]

at speeds up to max. 0,5 [m/s]

Part Number    
 DLE-RG-0001 Upon request 
 DLE-RG-0002 Upon request 
 DLE-RG-0003 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Delivery time  
Delivery

from 24h

More information: