My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

industry 4.0 - predictive maintenance.

Download Whitepaper

How the Industrial Internet of Things has led to the development of next-generation smart plastics with sensing capabilities built-in

 

The isense family of igus® products consists of various intellgent sensors and monitoring modules. They measure wear during the operation and alarm the user early enough to plan a repair or an exchange. The igus® Communication Module (icom) makes the seamless integration into your IT infrastructure possible. This allows scenarios like the continuous monitoring or automatic triggering of in-house maintenance jobs. An optional connection with the igus® data center widens the options: individual lifetime calculation and faster operational processes like automatic ordering of external maintenance crews or ordering of spare parts. Thanks to smart plastics your equipment runs continuously and your maintenance costs go down. Improved safety is an additional benefit.

Industry 4.0  
Your benefits

Reduce maintenance costs

Eliminate unplanned downtimes

Long service life

Increase equipment efficiency

Save time - Faster detection of the reasons for anomalies

Reduction of energy consumption


Typical applications:Wherever predictive maintenance is required, e.g. harbour installations, cranes, car plants, etc.

Industry 4.0  
Industry 4.0  

e-chains®, cables, linear bearings become smartWith its isense (intelligent sensor in or on the product) and iCom (Communication Module) innovations, igus® is introducing three intelligent products for first-time use in industry.

...intelligent e-chain®
 

e.chain®  

The degree of wear of the intelligent energy chain is continuously monitored by means of an integrated sensor chip. If the amount of abrasion is such that the chain is likely to be damaged, the chip sounds the alarm. Repair or replacement can be planned in good time and downtimes are thus minimised.

...intelligent chainflex® cable

chainflex® cables  

Additional measuring wires or their degree of conductivity are used to continuously check whether a cable failure is imminent. If the conductivity falls below a defined threshold, a signal is sent immediately and the cable can then be replaced in the framework of scheduled maintenance work without any extra effort or downtime.

...intelligent drylin® linear technology

DryLin® Linear Guides  

A sensor integrated into the plastic of the bearing emits a radio signal when the degree of wear makes failure of a linear guide likely. Replacement of the bearing in good time prevents unforeseen failures and unnecessary costs.

 

Apply for beta tester for smart plastics.

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send
More information: