My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240
E4.38L  

2,000 mm width and 50% more filling now also for E4.38L/R4.38L

... E4.1L ... extremely wide ... higher load ...

50% higher fill weight per extension link

Widths of 2,000 mm and more

Available for many E4.1 e-chains® and e-tubes

For series E4.38L/R4.38L and E4.48L/R4.48L

Combine e-chains® and e-tubes

Typical application areas:High fill weights or e-chains® with many heavy cables next to each other

E4.1L extremely wide, higher load  
Standard  
+50 % more fill weight

+50 % more fill weight

 
+100 % more fill weight

+100 % more fill weight

 
+150 % more fill weight

+150 % more fill weight

 

Part No. Inner height Outer height Inner width Outer width Bend radius  
  hi ha Bi Ba R  
E4.38L.Bi1/Bi2/Bin.R.0* 38 54 50 - 250 Bi + 16 63 - 350  Request
R4.38L.Bi1/Bi2/Bin.R.0* 38 54 50 - 250 Bi + 16 125 - 350  Request
E4.48L.Bi1/Bi2/Bin.R.0 48 64 50 - 300 Bi + 20 75 - 350  Request
R4.48L.Bi1/Bi2/Bin.R.0 48 64 50 - 300 Bi + 20 125 - 350  Request

 
*from spring 2018

Delivery time  
Delivery time

From stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send