From stock
Ready-to-connect drylin® E linear actuator units consisting of: Powerful NEMA stepper motors, optionally with encoder for greater machine accuracy
Efficient dryspin® high helix thread
Lubrication-free dryspin® lead screw nuts
Available from stock in 24 hrs
Part No. | Max. Load | Max. speed | Motor | Encoder | ls | L | Usable length | |
---|---|---|---|---|---|---|---|---|
[N] | [m/min] | +1/-3 mm* | ||||||
DLE-LA-0001 | 50 | 6,35 | NEMA11 | - | DST 6,35x5,08 | 115 | 100 | ![]() |
DLE-LA-0002 | 50 | 6,35 | NEMA11 | X | DST 6,35x5,08 | 115 | 100 | ![]() |
DLE-LA-0003 | 100 | 15 | NEMA17 | - | DST 8x15 | 170 | 150 | ![]() |
DLE-LA-0004 | 100 | 15 | NEMA17 | X | DST 8x15 | 170 | 150 | ![]() |
DLE-LA-0005 | 500 | 9 | NEMA23 | - | DST 10x12 | 225 | 200 | ![]() |
DLE-LA-0006 | 500 | 9 | NEMA23 | X | DST 10x12 | 225 | 200 | ![]() |
Part No. | L1 | L2 | L3 | B1 | B2 | D2 | D3 | nb1 | nb2 | nd2 | nd3 | nd4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
+1 mm | ||||||||||||
DLE-LA-0001 | 51 | 15,2 | 2 | 28,2 | 23 | M2,5 | 22 | 15 | 5 | 13 | 25 | 19 |
DLE-LA-0002 | 51 | 15,2 | 2 | 28,2 | 23 | M2,5 | 22 | 15 | 5 | 13 | 25 | 19 |
DLE-LA-0003 | 49 | 16 | 2 | 42,3 | 31 | M3 | 22 | 20 | 8 | 20 | 36 | 28 |
DLE-LA-0004 | 49 | 16 | 2 | 42,3 | 31 | M3 | 22 | 20 | 8 | 20 | 36 | 28 |
DLE-LA-0005 | 76 | 16 | 1,6 | 56,4 | 47,14 | 5 | 38,1 | 25 | 10 | 25 | 42 | 34 |
DLE-LA-0006 | 76 | 16 | 1,6 | 56,4 | 47,14 | 5 | 38,1 | 25 | 10 | 25 | 42 | 34 |
From stock