My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
Tribo-tape  

Even more variety from stock - liners with 1 mm thickness

... lubrication-free Tribo-Tape – new sizes ...

Low wear liner made from iglidur® B160

Antibacterial liner made from igldiur® W160

Self-adhesive back

Easy to cut

Individual desired widths in continuous range from 10 to 500 mm

Lubrication-free and maintenance-free


Typical application areas:Mechanical engineering, material handling, jig making, assembly technology

Tribo-tape  

Table of materials
General properties iglidur® B160 iglidur® W160
Density 1,00 g/cm³ 0,95 g/cm³
Colour black White
Max. water absorption at 23°C/50% r.F. 0,1% weight 0,1% weight
Max. water absorption 0,1% weight 0,1% weight

Electrical properties
Specific contact resistance > 1012 Ω cm > 1012 Ω cm
Surface resistance > 1012 Ω cm > 1012 Ω cm

Delivery program W160
Part No. Thickness width Width tolerance
 W160-T-005-0020 - - 0.5 20 ±0.5 Upon request 
 W160-T-005-0020-G - with adhesive back 0.71 20 ±0.5 Upon request 
 W160-T-005-0050 - - 0.5 50 ±0.5 Upon request 
 W160-T-005-0050-G - with adhesive back 0.71 50 ±0.5 Upon request 
 W160-T-005-0100 - - 0.5 100 ±0.5 Upon request 
 W160-T-005-0100-G - with adhesive back 0.71 100 ±0.5 Upon request 
 W160-T-005-0120 - - 0.5 120 ±0.5 Upon request 
 W160-T-005-0500 - - 0.5 500 ±1.0 Upon request 
 W160-T-010-0500 - - 1 500 ±1.0 Upon request 
 W160-T-005-0500-G - with adhesive back 0.71 500 ±1.0 Upon request 
 W160-T-010-0500-G NEW - 1 500 ±1.0 Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Toleranz ±0.1
Delivery program B160
Part No. Thickness width Width tolerance
 B160-T-005-0020 NEW - 0.5 20 ±0.5 Upon request 
 B160-T-005-0020-G NEW with adhesive back 0.71 20 ±0.5 Upon request 
 B160-T-005-0050 NEW - 0.5 50 ±0.5 Upon request 
 B160-T-005-0050-G NEW with adhesive back 0.71 50 ±0.5 Upon request 
 B160-T-005-0100 - - 0.5 100 ±0.5 Upon request 
 B160-T-005-0100-G - with adhesive back 0.71 100 ±0.5 Upon request 
 B160-T-005-0500 NEW - 0.71 500 ±1.0 Upon request 
 B160-T-005-0500-G NEW with adhesive back 0.71 500 ±1.0 Upon request 
 B160-T-010-0500 - - 0.5 500 - Upon request 
 B160-T-010-0500-G - - 1.21 500 - Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Toleranz ±0.1
Delivery time  
Delivery time

from stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send