My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Fall news drylin® drive technology

... small, wide and strong …

The new lubrication-free drylin® ZLW tooth belt axis in size 06

... small, wide and strong …    

... compact spacious ...

New compact room linear robot – can be delivered from stock in 24 hours

... compact spacious ...    

... Application ...

Design study: drylin® cyclical slewing ring and design study: drylin® delta Robot

... Application ...    

... product studies ...

Prototype: drylin® ZLW-10 modular axis as positioning table und Prototype: drylin® ZLN – extremely small toothed belt axis

... product studies ...    

drylin® drive technology news and program extensions 2017

Manual or electrical adjustment:drylin® linear modular system with accessories and motors

news 2017 ... a selection ...

Manual or electrical adjustment:drylin® linear modular system with accessories and motors

news 2017 ... a selection ...    

... econ ... injection moulded series …

drylin® SLTP: Series production of first printed linear module starts – prototype made from iglidur® I3 printed … savings thanks to injection moulding

... econ ... injection moulded series …    

... econ ... small and fast ...

Lubrication-free drylin® SLN miniature linear module with dryspin® lead screw

... econ ... small and fast ...    

... econ ... very cost- effective …

The econ starter-module: drylin® SLW type series in two installation sizes

... econ ... very cost- effective …    

... econ ... fast and lightweight …

drylin® econ toothed belt axes in two starter installation sizes

... econ ... fast and lightweight …    

... for linear robots ...

New entry-level econ drylin® flat linear robot in the product range available in 24 hrs

... for linear robots ...    

… corrosion-resistant ... stainless steel ...

Lubrication-free SHT stainless steel linear module

… corrosion-resistant ... stainless steel ...    

... small and precise …

The smallest installation size of the lubrication-free drylin® SHT series now with trapezoidal thread, also in stainless steel

... small and precise …    

... 1,2 or 3 ...

Lubrication-free SLWT drylin® linear module with up to three lead screws for different adjustment mechanisms

... 1,2 or 3 ...    

... wide and strong …

The flagship of the lubrication-free drylin® SLW linear module series, size 25, dynamically supported by ball bearings

... wide and strong …    

... small low profile and robust …

The "small" drylin® SLW cross slide with wide load-bearing surface

... small low profile and robust …    

... high-power counter direction ...

The new lubrication-free reverse modular axis: drylin® ZLW-20-OD

... high-power counter direction ...