My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
pillow block bearing made from xirodur® B180  

New lubrication-free pillow block bearing made of xirodur® B180 –
1:1 replacement possible

The new xiros® B180 pillow block bearing for shaft diameter of 25 mm with standard dimensions.

FDA-compliant components

Can withstand loads of up to approx. 50 kg

Lightweight

Space-saving

Lubrication-free and maintenance-free


Typical application areas:Food industry, roller conveyors, transport belts

Drawing pillow block bearing made from xirodur® B180  

Part No. Inner Ø Outer Ø Width
b
Load capacity
radial stat. [N]

radial dyn. [N]
Max. speed [rpm]
ESTM-BB1-F25-B180-ES-SL 25 - 17 480 520 850  Request

Delivery times  
Delivery times

from stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send