Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Bearing liners for drylin® linear systems

Choosing the most suitable bearing liner for your housing is crucial. igus® has an extensive range of drylin® bearing liners in iglidur® materials which allows all applications to be catered for. Whether for high speed or temperatures from -50°C to +250°C or with FDA/EU conformity. 
  • Low coefficient of friction
  • 100% lubrication-free
  • Extremely lightweight
  • High chemical resistance
Visit the online shop

Choose the suitable lined bearings for your drylin linear system

iglidur® J

Plain bearing liner iglidur® J for drylin® linear system

The all-rounder

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with steel shaft
  • Longest service life with aluminium, hard-anodised
  • Max. static surface pressure: 35 MPa
  • Moisture absorption: 1.3 % weight
Visit the online shop

iglidur® J200

Plain bearing liner iglidur® J200

The specialist

  • Application temperature: -50 to 90°C
  • Best coefficient of friction with hard-anodised aluminium
  • Longest service life with aluminium, hard-anodised
  • Max.static surface pressure: 23 MPa
  • Moisture absorption: 0.7 % weight
Visit the online shop

iglidur® X

iglidur® X plain bearing liner for drylin® linear systems

The extreme

  • Ideal for hardened stainless-steel shaft
  • Application temperature: -100 to +250°C
  • Best coefficient of friction with hard-chromed stainless
  • Maximum service life with hardened stainless
  • Max.static surface pressure: 150 MPs
  • Moisture absorption: 0.5 % weight
Visit the online shop

iglidur® E7

iglidur® E7 plain bearing liner for igus® linear systems

The endurance runner

  • Particularly for steel/stainless-steel shafts
  • Application temperature: -50 to +70°C
  • Best coefficient of friction with steel/stainless-steel shaft
  • Maximum service life with steel/stainless-steel
  • Max.static surface pressure: 18 MPa
  • Moisture absorption: 0.1 % weight
Visit the online shop

iglidur® A180

iglidur® A180 plain bearing liner for drylin® linear systems

FDA-compliant

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with stainless-steel shaft
  • Maximum service life with stainless-steel shaft
  • Max. static surface pressure: 28 MPa
  • Moisture absorption: 0.2 % weight
Visit the online shop

iglidur® A160

Buy iglidur® A160

FDA/EU-compliant

  • Application temperature: -50 to +90°C
  • Best coefficient of friction with hardened stainless-steel shaft
  • Maximum service life with hardened stainless-steel shaft
  • Max.static surface pressure: 15 MPa
  • Moisture absorption: 0.1 % weight
Visit the online shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

The principle: "sliding instead of rolling"

The advantages of bearing liners compared to recirculating ball bearing system

The iglidur® bearing liners made of high-performance polymer used for drylin® linear systems are completely lubrication and maintenance-free. The principle of the plain bearing leads to further advantages in favour of a drylin® linear system.
Find out more
bearing liners vs ball bearings

Frequently asked questions about drylin® R bearing liners

What are bearing liners?

drylin® bearing liners are polymer liners that fit into drylin® housings and carriages enabling a gliding motion on the shaft or system.

Where can I use bearing liners?

These can be used in any drylin® carriage or housing within the majority of applications. There are various liner materials to cater for varying environments. 

Why use igus® drylin® bearing liners?

The liners allow a smooth running operation without the need for lubrication. 

Read more FAQ's here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH