My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
drylin® SLN

Lubrication-free drylin® SLN miniature linear module with dryspin® lead screw

... econ ... small and fast ...

Very compact design with a width of 28 mm

In four high helix thread sizes with a feed rate of up to 25 mm per rotation

Lead screw mounted with plain or ball bearings

Accessories for manual movement (manual clamp/hand wheel) also available, also electrical with motor


Typical application areas:Sensors, inspection technology, alternative to self-built solutions


issue in section 7 iProArticleTable

Product range

Part number A Al H E1 E2 E3 l hw lt lb ts tg T d2 d2* l2 ha
±0,2 -0,1 ±0,2 ±0,15 ±0,15 ±0,2 ±0,2
Usually shipped in 10 working days SLN-27-03-0008 28 35 22 20.5 15 28 77 22 21 5.5 3.5 3,2 M5 5 5 15 14.5 Upon request Add to shopping cart
Usually shipped in 10 working days SLN-27-03-0025 28 35 22 20.5 15 28 77 22 21 5.5 3.5 3,2 6,35x2,54 6.35 6,35 15 14.5 Upon request Add to shopping cart
Usually shipped in 10 working days SLN-27-03-0051 28 35 22 20.5 15 28 77 22 21 5.5 3.5 3,2 6,35x5,07 6.35 6,35 15 14.5 Upon request Add to shopping cart
Usually shipped in 10 working days SLN-27-03-0127 28 35 22 20.5 15 28 77 22 21 5.5 3.5 3,2 6,35x12,7 6.35 6,35 15 14.5 Upon request Add to shopping cart
Usually shipped in 10 working days SLN-27-03-0254 28 35 22 20.5 15 28 77 22 21 5.5 3.5 3,2 6,35x25,4 6.35 6,35 15 14.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Delivery time

Delivery time

From stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your post code and country so that we can forward your requests to the right contact person
 
Postcode*
 

To receive your free sample or catalogue please enter your address here:

Town
Street
State
 

Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Usually shipped in 10 working days