My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
drylin® SLTP

drylin® SLTP: Series production of first printed linear module starts – prototype made from iglidur® I3 printed … savings thanks to injection moulding

... econ ... injection moulded series …

SLTP drawing

Series production of first printed linear module starts - prototype made from iglidur® I3 printed

Variable adaptation of carriages and connections

Manufactured using the laser sintering method

Developed further for injection moulding (carriages/ shaft end supports)

Cost-effective

Few components = Assembly in seconds

Low weight due to aluminium and plastic

Your linear module printed overnight with the online 3D printing service

Lubrication-free and maintenance-free


Typical application areas:Sensor movement, camera equipment, manual delivery systems

Product range

Part No. Max.
stroke length
Weight
[kg]

[kg]
Load capacity
axial
[N]

radial
[N]
Max. speed
 
[rpm]
Max. speed
 
[m/min]
SLTP-1012-E 300 0.147 0.081 50 100 250 0.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part No. A H L+stroke AI L2 D2 E1 E2 E3 E4 T*
SLTP-1012-E 47 26 70 30 17 10 23 19.5 8,5 - 24,5 20 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

* Aternative: Tr10x3, Tr10x4P2, Ds10x12, Ds10x25, Ds10x50

Part No. lt dz
-0,05
lz b lb sg** ha as n f1 f2 f3
SLTP-1012-E 20 12 1.5 4.5 3.5 M3 (DIN562) 13 31.5 M3 4 1 2 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

** 6 pieces of M3-DIN562 screws included in delivery

Delivery time

Delivery time

3 -7 days

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your post code and country so that we can forward your requests to the right contact person
 
Postcode*
 

To receive your free sample or catalogue please enter your address here:

Town
Street
State
 

Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Delivery time on request