My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
drylin® SLW

The econ starter-module: drylin® SLW type series in two installation sizes

... econ ... very cost- effective …

SLWP Eco

The linear module starter range of the econ series

Consistently cost-effective due to shaft end supports and carriages made with the injection moulding method

Konsequent günstig durch silber eloxierte Schienenprofile

Consistently cost-effective due to silver-anodised rail profiles

Lubrication and maintenance-free


Typical application areas:Measuring systems, automatic pipette systems, 3D printers, testing systems

Product range

Part No. Max.stroke length Weight Max. static load capacity    
  mm kg addit.
(per 100 mm)
[kg]
radial
[N]
axial
[N]
   
SLWP-0630-E 300 0.15 0.08 50 50 Upon request Add to shopping cart
SLWP-1040-E 500 0.3 0.1 50 50 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part no. A Al H E1 E2 E3 I hw f lt tk ts
  -0,3 -0,3   ±0,2 ±0,2 ±0,15 ±0,1
SLWP-0630-E 54 60 20 40 45 51 100 18 1.5 20 11 6.6 Upon request Add to shopping cart
SLWP-1040-E 74 29 29 60 16 0 73 23.5 1.5 22 11 6.8 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part no. kt s sk d T l2 d2 ha
  ±0,1           Standard
SLWP-0630-E 8 5 6Kt M4 5 15 TR8x1,5 9.5 Upon request Add to shopping cart
SLWP-1040-E 9 0 6Kt M4 7.5 17 TR10x2 14.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Delivery time

Delivery time

3 - 7 days

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your post code and country so that we can forward your requests to the right contact person
 
Postcode*
 

To receive your free sample or catalogue please enter your address here:

Town
Street
State
 

Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Delivery time on request