The newly developed iglidur® K230 material is especially suitable for all types of iglidur® clip bearings and flanged bearings. Considerably less moisture absorption as well as high resistance to media and temperature extremes with simultaneously improved friction and wear behaviour compared to previous iglidur® solutions.
General specifications | |
---|---|
Density | 1.36 g/cm³ |
Colour | anthracite |
Max. moisture absorption at +23°C and 50% r.h. | 0.8% weight. |
Max. water absorption | 2.9% weight. |
Electrical properties | |
Specific volume resistance | > 1012 Ωcm |
Surface resistance | > 1012 Ω |
Mechanical properties | |
Flexural modulus | 1.600 MPa |
Flexural strength | 40 MPa |
Max. recommended surface pressure | 38 MPa |
Shore D hardness | 68 |
Thermal properties | |
Max. long-term application temperature | +110°C |
Max. short-term application temperature | +130°C |
Min. application temperature | -30°C |
Simple, automated flanging
Tolerance compensation by axial pretension
Simply press in axially
Axial securing through 2nd flange
Easy assembly by hammering
Upon request