My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Detectable material for direct contact with food: iglidur® FC180

New material for food processing systems

iglidur® FC180, the new blue, detectable bearing material for direct contact with food. In the event of damage, broken-off parts are easy to detect visually as well as with the help of magnets. The material is FDA-compliant and in accordance with EU Directive 10/2011 for direct contact of plastics with food.
 

Magnetically and visually detectable

FDA-compliant and in line with EU Directive 10/2011

Low moisture absorption


Typical areas of application:Food processing systems, beverage industry, packaging industry

Technical properties

General properties
Density1.73 g/cm³
Colourblue
Max. moisture absorption at +23°C and 50% r.h.n.b.
Electrical properties
Specific contact resistance> 1012 Ωcm
Surface resistance> 1012 Ω
Mechanical properties
Flexural modulus2.344 MPa
Flexural strength52 MPa
Max. recommended surface pressuren.b.
Shore-D hardness68
Thermal properties
Max. long-term application temperature+90°C
Max. short-term application temperature+120°C
Min. application temperature-40°C

Delivery times

Delivery time

upon request

Similar products

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your post code and country so that we can forward your requests to the right contact person
 
Postcode*
 

To receive your free sample or catalogue please enter your address here:

Town
Street
State
 

Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.