My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® W isense linear technology

Linear guide promptly calls for maintenance: drylin® isense linear technology

In the case of the drylin isense linear guides, sliding elements made of iglidur high-performance polymers are equipped with a sensor for signal transmission. If the sliding element reaches a certain degree of wear and replacement is necessary, the system will be notified.
 

  • drylin isense can be easily retrofitted
  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • Time-saving assembly

Part No. A C A2 C2 K2 H2 Weight [kg]
 WW-10-40-10-IS 73 100 60 87 M6 24 0.29 Upon request 
 WW-16-60-10-IS 104 100 86 82 M8 35 0.71 Upon request 
More about selected part:
3D-CAD Product page Experts Quote request Price list myCatalog
Delivery time  
Delivery time

available from stock

Request more information about this product

 

Contact details

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
We need your post code and country so that we can forward your requests to the right contact person
Postcode:*
Country:*
To receive your free sample or catalogue please enter your address here:
Form of address:
Street:
Town:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send