W. Streker Natursaft GmbH

Washing chain bearing

In this application, the iglidur® J plain bearings replace the lubricated ball bearings. Enormous cost saving with high service life at the same time. Additional advantages for the customers are the corrosion-resistance and a maintenance-free operation of the bearings.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

Further interesting applications from extremely diverse areas can be found here.


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h