My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

iglidur® coeffiction of friction test

Are the properties of iglidur® plain bearings negatively influenced when continuously immersed in flowing water? In order to answer this question the igus® lab exposed six iglidur®underwater specialists to 688,000 litres of waterflow. The subsequent coeffiction of friction test showed no significant differences between new bearings and those that were used in the "wash-out" test.
coeffiction of friction test parameters:

Load: 0,7 MPa

Speed: 0,15 m/s

Bearing types: iglidur® A180, H4, H370, UW, UW500, X


Result:the performed water exposure resulted in no discernable changes of the plain bearings.

Friction test

Before/after: iglidur® A180 after immersion in 688,000 litres of waterflow.

 
Coeffiction of friction comparison

Coeffiction of friction comparison (orange: standard, grey: bushing from wash-out test)

 
Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form on the back!