My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Temperature-Wear testing

Polymer plain bearings have lower wear rate than PTFE plain bearings

Service life increases and costs are cut when plain bearings have reduced wear. A comparative test on behalf of a customer contrasts wear on an iglidur® H1 plain bearing with the previously used PTFE solution and other iglidur® materials. Testing was performed with the following parameters:

Travel distance: 40 km

Load 0,5 MPa

Test temperature: 23 °C and 130 °C

bearing types: iglidur® H1, iglidur® H4, iglidur® J350, PTFE-bearings

Temperature wear test  
 

Conclusion:

The wear characteristics of all tested iglidur® materials are significantly better than those of the PTFE plain bearing. At 130 °C, the wear rate of the PTFE plain bearing is 55.7 µm/km, and 0.3 µm/km for iglidur® H1.

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form on the back!

More information:

iglidur® product overview

iglidur: Large range of Bushing & Accessories from igus®

iglidur® product overview