iglidur® L350: New material in test for ventilators, fans, and motors

With iglidur® L350 igus®, has developed an extremely durable material which, thanks to its coefficients of friction and wear is ideally suited for use in electric motors, fans and household appliances. Among other things, the coefficient of friction and the degree of rotational wear were tested in a high-speed test rig. In the test, the new material was tested and compared to classic metallic and polymer plain bearings. Developed for optimum coefficients of friction and wear at speeds of 1.5 m/s and more, iglidur® L350 considerably outperforms competing bearings in fast rotational applications. With a 50% lower price as compared to the iglidur® L500, it is also a significantly more cost-effective alternative.

Rotating coefficient of friction approximately Cf53

P = 0.5 MPa, T = 23°C

iglidur® L350 coefficient of friction A= coefficient of friction   B= speed [m/s]
 
C= plain bearing sintered bronze   D= iglidur® L350   E= iglidur® L500

Rotating wear approximately Cf53

P = 0,25 MPa, T = 23°C

iglidur® L350 wear test A= iglidur® J   B= plain bearing sintered bronze   C= iglidur® L350   iglidur® L500

Usually dispatched within 2 working days iglidur® product overview

iglidur: Large range of Bushing & Accessories from igus®

Test laboratory for bearings

More than 135 trillion test movements per year are performed in the test laboratory for bearings.


Usually dispatched within 2 working days