My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

drylin® shaft configurator

Guide shafts with machining for all.

With the new online tool from igus, guide shafts with and without machining can be configured and ordered.   So it enables every designer to work fast and easily with no previous CAD experience. Overall, the tool offers the choice between 7 materials in 6mm to 50mm ø. Selecting in one click, various machining options on the offset machined ends. In the follow-up version of the tool (from about summer 2019), machining, for instance boreholes in rows with and without thread along the entire shaft, is possible.  

Shaft configurator  

  • Configure shaft with just a few clicks
  • Quick without CAD software
  • 7 materials (aluminium, steel, stainless steel)
  • Plausibility check included
  • CAD 3D model
  • Dimension drawing PDF
  • live price display
  • Quick ordering and delivery