igubal® angled joint - WGRM

Connection for rotating and pivoting movements

Low-weight

Very easy to assemble

Vibration-dampening

Insensitive to dirt and dust

Ball stud made out of plastic or metal

Angled ball


WGRM Rechtsgewinde

d1 [mm]:

 

Dimensions [mm]
Right hand thread

Part No. d1
+0,1
-0,1
d2 d4
+0,5
-0,5
l1
+0,2
-0,2
l2
+0,3
-0,3
l5 l6
 
Min.
h1
+0,4
-0,4
h2
+0,5
-0,5
h3
+0,5
-0,5
a
+0,3
-0,3
b
+0,5
-0,5
e
+1,0
-1,0
S1 max.
pivot-
angle
Weight
[g]
   
Usually shipped within 15 working days WGRM-05 8 M5 12,8 9 10.2 14 8.2 10.8 0.65 25.6 22 28.4 11 8 25° 2.6 £ 2.03 Add to shopping cart
Usually shipped within 15 working days WGRM-06 10 M6 14,8 11 12.5 16 10.5 12.3 0.7 30.9 25 32.4 13 9 25° 3.8 £ 2.19 Add to shopping cart
Usually shipped within 15 working days WGRM-08 13 M8 19,3 13 16.5 18 13.5 16.2 1.15 39.15 30 39.7 16 12 25° 8 £ 2.37 Add to shopping cart
Usually shipped within 15 working days WGRM-10 16 M10 24,0 16 20 20 16 20 1.15 47.5 35 47 18 14 25° 13.7 £ 2.59 Add to shopping cart
Usually dispatched within 2 working days WGRM-05-MS 8 M5 9 10.2 14 8.2 10.8 0.65 25.6 22 28.4 11 8 25° 2.6 Upon request Add to shopping cart
Usually dispatched within 2 working days WGRM-06-MS 10 M6 11 12.5 16 10.5 12.3 0.7 30.9 25 32.4 13 9 25° 3.8 Upon request Add to shopping cart
Usually shipped within 15 working days WGRM-08-MS 13 M8 13 16.5 18 13.5 16.2 1.15 39.15 30 39.7 16 12 25° 8 Upon request Add to shopping cart
Usually shipped within 15 working days WGRM-10-MS 16 M10 16 20 20 16 20 1.15 47.5 35 47 18 14 25° 13.7 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

WGLM left hand thread

Type:

 

d1 [mm]:

 

Dimensions [mm]
Left hand thread

Part No. d1
+0,1
-0,1
d2 d4
+0,5
-0,5
l1
+0,2
-0,2
l2
+0,3
-0,3
l5 l6
 
Min.
h1
+0,4
-0,4
h2
+0,5
-0,5
h3
+0,5
-0,5
a
+0,3
-0,3
b
+0,5
-0,5
e
+1,0
-1,0
S1 max.
pivot-
angle
Weight
[g]
   
Usually shipped within 15 working days WGLM-05 8 M5 12,8 9 10.2 14 8.2 10.8 0.65 25.6 22 28.4 11 8 25° 2.6 £ 2.03 Add to shopping cart
Usually shipped within 15 working days WGLM-06 10 M6 14,8 11 12.5 16 10.5 12.3 0.7 30.9 25 32.4 13 9 25° 3.8 £ 2.19 Add to shopping cart
Usually shipped within 15 working days WGLM-08 13 M8 19,3 13 16.5 18 13.5 16.2 1.15 38.8 30 39.7 16 12 25° 8 £ 2.37 Add to shopping cart
Usually shipped within 15 working days WGLM-10 16 M10 24,0 16 20 20 16 20 1.15 47 35 47 18 14 25° 13.7 £ 2.59 Add to shopping cart
Usually shipped within 15 working days WGLM-05-MS 8 M5 9 10.2 14 8.2 10.8 0.65 25.6 22 28.4 11 8 25° 2.6 Upon request Add to shopping cart
Usually shipped within 15 working days WGLM-06-MS 10 M6 11 12.5 16 10.5 12.3 0.7 30.9 25 32.4 13 9 25° 3.8 Upon request Add to shopping cart
Usually shipped within 15 working days WGLM-08-MS 13 M8 13 16.5 18 13.5 16.2 1.15 38.8 30 39.7 16 12 25° 8 Upon request Add to shopping cart
Delivery time on request WGLM-10-MS 16 M10 16 20 20 16 20 1.15 47 35 47 18 14 25° 13.7 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Load data WGRM/WGLM - short term

Order number Max. axial Max. axial Max. axial tensile strength In shell thread axis
  Tensile strength [N] Compressive force [N] [N] [N]
  (In pin axis) (In pin axis) (With plastic pins) (With steel pins)
WGRM-05 30 200 100 600
WGRM-06 35 300 140 800
WGRM-08 250 500 200 1500
WGRM-10 250 900 400 1900

Load data WGRM/WGLM - long term

Order number Max. axial Max. axial Max. axial tensile strength In shell thread axis
  Tensile strength [N] Compressive force [N] [N] [N]
  (In pin axis) (In pin axis) (With plastic pins) (With steel pins)
WGRM-05 15 100 50 300
WGRM-06 17,5 150 70 400
WGRM-08 125 250 100 750
WGRM-10 125 450 200 950


Usually dispatched within 2 working days
Usually shipped within 15 working days
Delivery time on request