My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

CAME GmbH

Automatic door and gate drive

In outdoor use, the igubal® rod end bearings perform their task absolutely free of maintenance. In pivoting motions of the drive rod, the homogeneous spherical ball structure achieves essentially higher service life than the Teflon coating of the metallic running surface.



Part No. Max. stat. Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-12 MH 3600 N 900 N 15 mm 20 Nm 70 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.