My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

ANDREAS MEYER CAMERA-MOVING-SYSTEMS GmbH

Camera systems
 
 

The spherical igubal® coupling between motor and camera dolly permits speeds up to 3m/s in curves. Further advantages are the noise minimization and the electrical insulation.



Part No. Max. stat. axial Max. stat. axial
  tensile load short term tensile load long term
igubal® GERKE-08 2000 N 1000 N

More on applied products here
Further interesting applications from extremely diverse areas can be found here.