My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

WBS SYSTEMTECHNIK GmbH

Conveyor systems

The maintenance-free igubal® rod end bearing is used as connecting component between pneumatic cylinder and adjusting lever. By its low weight and vibration-dampening properties, very short clock cycles can be achieved in this application.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball
igubal® KBRM-10 F 3100 N 800 N 13 mm 6 Nm 20 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.