Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Detectable igubal® spherical bearing - Self-aligning, maintenance-free spherical bearings made of high-performance plastics


igubal® bearings can be found quickly in case of misuse or crash of the system through metal detectable material. Even the smallest fractions are thus detected using commercially available metal detection systems.
 
Advantages of igubal® detectable

Detectable

Insensitive to dust and dirt

Lubricant- and maintenance-free

Vibration-damping

Light weight

Corrosions-free


When to use it?

When particles should be detectable

When maintenance-free materials are required

When components of the dimensional series E and K should be used

When high compressive strength is required

When high elasticity is required

When not to use ?

When temperatures above +80°C prevail

When dimensions over 16 mm are needed

When rotation speeds in excess of 0.5 m/s should be implemented


igubal® spherical bearings product overview

Usually dispatched within 2 working days igubal® CL rod end bearing, detectable

germ

Usually dispatched within 2 working days igubal® clevis joint, detectable, mm

germf

Usually shipped within 15 working days igubal® clevis joints with spring-loaded fixing clip, detectable, mm

gefm

Usually dispatched within 2 working days igubal® spring-loaded fixing clip, detectable, mm


igubal® spherical bearing application example


Usually dispatched within 2 working days
Usually shipped within 15 working days