My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igubal® double spherical bearings KDGM

Version A | Version B

 
 
Special properties:

Spherical ball diameter 6, 8, 10 and 12 mm

Variable spherical ball materials (J, J4, R)

Individual inside dimensions

Individual alignment of the bearing point

 
Step 1Configuration settings: KDGM - individual configuration

Step 1/5: Select the desired installation size.

Installation sizes:

Diameter 06 mm
Diameter 08 mm
Diameter 10 mm
Diameter 12 mm
Part No.:
d1:
Part No. d1 d2 d3 X B C max. pivoting angle    
        min.          
  [E10] [mm] [mm] [mm] [mm] [mm] [°]    
 KDGM-06-xx-X (1) 6 20 6 72 9 7 40° Upon request 
 KDGM-08-xx-X (1) 8 24 8 84 12 9 35° Upon request 
 KDGM-10-xx-X (1) 10 30 10 96 14 10.5 35° Upon request 
 KDGM-12-xx-X (1) 12 34 12 108 16 12 35° Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Standard version in galvanized steel, suffix ES = stainless steel version. X = Version A,B(1) XX - Please tell us in the comments field of your order the desired dimensions for XX. Please note the minimum actual dimension X.