My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igubal® flange bearing EFOM

Special properties:

Housing made of pressure-resistant, shape-stable igumid G

Spherical ball made of highly wear-resistant iglidur® W300

Simple installation

Compensation of misalignments

Absolute corrosion resistance

Very low weight

Maintenance-free dry operation

With 2 mounting holes

 
 
 

Flange bearing EFOM

Part No.:
Type:
d1 [mm]:
Dimensions [mm]
Order no. d1
E10
dB h
Lenth
L
Width
m
Center
oblong hole
±0.1
A1
Height
crossbar
±0,1
Ag
Height
total
N
Oblong hole
d x l
Max.
tilt
angle
   
 EFOM-04 4 14 33.8 16 24 4.5 8 3.2 x 5.0 28° Upon request 
 EFOM-05 5 14 33.8 16 24 4.5 8.5 3.2 x 5.0 29° Upon request 
 EFOM-06 6 14 33.8 16 24 4.5 8.5 3.2 x 5.0 25° Upon request 
 EFOM-08 8 18 44.2 22 31 5.5 10.5 4.3 x 6.5 25° Upon request 
 EFOM-10 10 22 52 26 36 6.5 12 5.3 x 8.0 25° Upon request 
 EFOM-12 12 25 56.7 31 41 7 13 5.3 x 8.0 21° Upon request 
 EFOM-15 15 29.8 68.6 36 50 8.5 15.5 6.4 x 10.0 20° Upon request 
 EFOM-16 16 32 72.6 38 53 10 17.5 6.4 x 10.1 27° Upon request 
 EFOM-17 17 35 74.6 41 55 10 18 6.4 x 10.2 21° Upon request 
 EFOM-20 20 40 89 47 65 11 20 8.4 x 12.5 19° Upon request 
 EFOM-20-FC 20 40 89 47 65 11 20 - 19° Upon request 
 EFOM-25 25 48.5 101 58.5 75 14 25 8.4 x 12.6 15° Upon request 
 EFOM-30 30 55 118 65 87.5 15 26 10.5 x 16.0 14° Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Standard tolerances are as follows:
from 0.5–6 mm: ±0.1 mm
over 6–30 mm: ±0.2 mm
over 30-120 mm: ±0.3 mm
Load data of igubal® flange bearing EFOM with 2 mounting holes
Order no. Max. permitted
axial load
on ball
[N]
Max. permitted
axial load
long term
[N]
Max. permitted
radial
load
[N]
Max. permitted
radial load
long term
[N]
Maximum
tightening torque
bores
[Nm]
Weight


[g]
 EFOM-04 400 200 750 375 0.6 1.9
 EFOM-05 400 200 750 375 0.6 2.3
 EFOM-06 500 250 800 400 0.6 1.8
 EFOM-08 700 350 1100 550 1.3 4.1
 EFOM-10 850 425 2000 1000 2.5 6.8
 EFOM-12 1100 550 2200 1100 2.5 8.9
 EFOM-15 1300 650 2400 1200 4.5 15
 EFOM-16 1400 700 2800 1400 4.5 17.7
 EFOM-17 1800 900 3200 1600 4.5 24.9
 EFOM-20 1800 900 5500 2750 10.5 32.8
 EFOM-20-FC 0 0 0 0 0 32.8
 EFOM-25 3000 1500 6000 3000 10.5 58.5
 EFOM-30 3500 1750 6500 3250 21.5 78.9
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Alternative spherical ball materials

Flange bearing EFOM, J4VEM - spherical balls
clearance-free, due to preload

Ordering number    
 EFOM-08-J4V Upon request 
 EFOM-10-J4V Upon request 
 EFOM-12-J4V Upon request 
 EFOM-16-J4V Upon request 
 EFOM-20-J4V Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Flange bearing EFOM, JEM - spherical balls
low moisture absorption

Ordering number    
 EFOM-04-J Upon request 
 EFOM-05-J Upon request 
 EFOM-06-J Upon request 
 EFOM-08-J Upon request 
 EFOM-10-J Upon request 
 EFOM-12-J Upon request 
 EFOM-15-J Upon request 
 EFOM-16-J Upon request 
 EFOM-17-J Upon request 
 EFOM-20-J Upon request 
 EFOM-25-J Upon request 
 EFOM-30-J Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Flange bearing EFOM, REM - spherical balld
Low Cost

Ordering number    
 EFOM-04-R Upon request 
 EFOM-05-R Upon request 
 EFOM-06-R Upon request 
 EFOM-08-R Upon request 
 EFOM-10-R Upon request 
 EFOM-12-R Upon request 
 EFOM-15-R Upon request 
 EFOM-16-R Upon request 
 EFOM-17-R Upon request 
 EFOM-20-R Upon request 
 EFOM-25-R Upon request 
 EFOM-30-R Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog