My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Riehle Bäckereigerätefabrik GmbH

Bakery equipment

In leaching systems (dipping of pretzel in baking soda) and transport equipment, igubal® pillow block and flange bearings compensate for potential errors in the alignment of sheet metal equipment. Moreover these bearings are free of corrosion and maintenance and require no further lubricants.


Part specification Max. permitted Tractive Max. permitted Tractive Max. torque in
  load on ball Load force oblong holes
igubal® EFOM-16 1400 N 2800 N 4.5 mm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h