My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

PENNY & GILLES

Displacement measurement sensor

No maintenance, no corrosion and the igubal® rod end bearings, painted in the housing color of the sensor, additionally form one unit with the cylinder Another advantage is the clearance-free control for determination of the individual spring forces below the vehicle.

  • Spherical balls mounted with very low clearance
  • Compensation of misalignments

Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KBRM-10-MH 3100 N 800 N 13 mm 15 Nm 50 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.