Air bearing measuring carriage / vacuum measuring carriage VM 90

The instrument was developed to perform high precision measurements of angularity, straightness, parallelism and flatness easily and quickly. Precisely machined angles made of granite serve as a reference, on which slides a measuring carriage pre-loaded with vacuum. With the help of igubal® EGLM-08-R spherical bearings, a lever arm is laterally centred by spring force. Due to the freedom from stick-slip, fast and smooth accuracies up to 1 μm + 1 x 10-6 L can be achieved depending on the precision of the granite guide surfaces.
 
Juleox GmbH, Dipl. Wirt. -Ing. Oliver Dinger, Neuss

Air bearing measuring carriage
Air bearing measuring carriage

Click here for the used products:

More applications from different sectors can be found here.

Go to manus® competition