My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

STEBIE MASCHINENBAU GmbH

Mounting station

The pivoting and linear feed movement is implemented by means of drylin® linear guides and igubal® spherical bearing components. Low weight as well as the self-lubricating properties of both product ranges effortlessly allow clock frequencies of 30/min.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KARM-10 MH 2500 N 300 N 20 mm 5 Nm 50 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.