My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Leeb GmbH

Packaging machines

Long service life with concurrent food-safe design characterizes this application. Both high frequencies and rare operating cycles can be handled with the igubal® rod end bearings.


Part specification Max. static Max. radial load Min. thread depth Max. torque reserves Max. torque
  Tensile load     female thread on spherical ball
igubal® KBRM-06 1400 N 400 N 8 mm 1.5 Nm 10 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h