My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Rotary sorter - an automation component for package sorting

manus® 2005

"We use igubal® flanged bearings at two positions in the facility: As bearing of the support shell and for the bearing of the retaining device in the support shell. In both cases, the rotary axis lies not below 90° to the screw-on surface. As the screw-on surface is a thin plate, one either had to mill the bearing blocks for the acceptance of glide bushings, or use angle-tolerant flanged roller bearings. The igubal® flange bearings were by far better cost-efficient alternative in comparison. ”

Dipl. Ing. Winfried Schroer, "Fraunhofer Institut für Materialfluss und Logistik", Dortmund

More on applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest