My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igubal® pillow block bearing ESTM-GT

material igumid® G

Easy to assemble / disassemble

Perfect for outdoor-applications

High loads

Corrosion-free

ESTM GT  
 
Part No.:
Dimensions [mm]
Ordering number d1 d2 d3 h h1 h2 a m B R1 Weight
[g]
   
 ESTM-GT16-25 25 6.6 10,6 34 14 6.4 50 37 13 6.5 12.6 Upon request 
 ESTM-GT20-30 30 9 14 40 20 8.6 62 46 16 8 21.1 Upon request 
 ESTM-GT25-35 35 9 14 48 24 8.6 72 54 18 9 39.9 Upon request 
 ESTM-GT30-40 40 11 17 56 28 10.6 86 64 22 11 66.5 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Dimensions [mm]
Part No. Max. static
short-term
[N]
radial push-pull forces
long-term
[N]
Max. static
short-term
[N]
radial pressure load
long-term
[N]
 ESTM-GT16-25 3600 1800 7000 3500 Upon request 
 ESTM-GT20-30 4800 2400 9000 4500 Upon request 
 ESTM-GT25-35 8500 4250 15000 7500 Upon request 
 ESTM-GT30-40 9500 4750 18500 9250 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog