My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

igubal® spherical bearing

 

The application of spherical bearings is as a rule linked with high bearing weights, difficult installation and high costs. Most need maintenance on a long term, and the bearings are corrosion-resistant only in special versions. Often the roller or plain bearings are excessively stressed by edge load and prematurely give out, or the bearing must be extensively readjusted, counterbored or converted in order to compensate for misalignments.

igubal® spherical bearings are free of these disadvantages and by its design open up completely new potentials:

igubal® spherical bearings are easy to handle.

igubal® spherical bearings are extraordinarily low priced.

igubal® spherical bearings are very light.

igubal® spherical bearings are very rugged.

Application potentials

The simple handling enables a manifold application of igubal® spherical bearings. You can use them wherever the self-aligning bearings offer constructive advantages or assist in simplifying the installation.


Tolerances

Maintenance-free igubal® spherical bearings have a tolerance in the inner diameter, according to E10. The shaft should have a tolerance between h6 and h9. The bearing clearance compensates for bearing expansions during heating.


Installation

igubal® spherical bearings are press-fitted in an H7 bore and axially locked. A precise alignment of the bearing housing is not required as the spherical bearing automatically compensates for error.


Dimensions

igubal® spherical bearings are manufactured according to DIN ISO 12240 in the dimensional series K and E.
 
igubal® pillow block bearings are available in standard dimensions of 2 to 30 mm. The dimensional series K is also available in inch dimensions. In case you require other dimensions, please contact us.

When to use it?

When you have high axial and radial loads

For the easiest assembly

When there are extremely small installation spaces

When chemical resistance is required

When a low-cost alternative is desired

When dirt-resistant bearings are needed

When misalignments should be compensated

When components secured on both sides are desired

When not to use?

above 80°C temperatures

For dimensions above 30 mm

When rotation speeds in excess of 0,5 m/s should be implemented

igubal® clip-type spherical bearing ECLM

Very easy mounting by clip-on in the plate

igubal® clip-type spherical bearing ECLM    

ZCLM clip bearing

Quick and easy to install - the self-aligning igubal® spherical bearings for easy clipping into sheet metal

ZCLM clip bearing    

igubal® clip-type spherical bearing heavy duty

High axial and radial loads

igubal® clip-type spherical bearing heavy duty    

igubal® clip-type spherical bearing EGFM

maintenance-free dry operation

igubal® clip-type spherical bearing EGFM    

igubal® spherical bearing EGLM, mm

Dimensional series E in metric dimensions

igubal® spherical bearing EGLM, mm    

igubal® pivoting bearing - EGLM-LC

Variety of spherical balls, easy handling , low price

igubal® pivoting bearing - EGLM-LC    

igubal® spherical bearing KGLM, mm

Dimensional series K in metric dimensions

igubal® spherical bearing KGLM, mm    

igubal® spherical bearing KGLI, inch

Dimensional series K in inch dimensions

igubal® spherical bearing KGLI, inch    

igubal® KGLM-SL, mm

Extremely narrow installation space

igubal® KGLM-SL, mm    

igubal®-KGLM-LC, mm

Variety of spherical balls, simple installation, low price

igubal®-KGLM-LC, mm    

igubal® KGLM-16 H

Constant movement

igubal® KGLM-16 H    

igubal® double joint

igubal® double joint, Form EGZM

igubal® double joint    

igubal® double spherical bearing

Customer-specific dimensions, available with or without pins

igubal® double spherical bearing    

igubal® double spherical bearing WDGM

igubal® variable double spherical bearing

igubal® double spherical bearing WDGM    

igubal® WDGM-DE double joint, removable

igubal® variable double spherical bearing

igubal® WDGM-DE double joint, removable    

igubal® double spherical bearings KDGM

igubal® variable double spherical bearings: KDGM

igubal® double spherical bearings KDGM    

igubal® special parts

Customer-specific solutions

igubal® special parts