My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

STORCK BICYCLE GmbH

Mountainbike

The maintenance-free spherical bearings in the carbon yoke compensates for the frame and spring movements resulting from the dynamic quality of driving. Moreover, low weight and freedom from corrosion are of great importance.



Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® EGLM-08 EK 1350 N 175 N 7 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.