My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

BRÜDER NEUMEISTER GmbH

Transport equipment

Simple pivot movements as well as compensation of misalignments are implemented in bearing assemblies of drive shafts and chain sprocket bearings using plastic pillow block bearings. Advantages such as freedom from lubrication and the resistance against corrosion are further criteria for the application.



Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-20 4700 N 2500 N 10,5 mm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.