My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® M – the low-cost, tested cable range, with UL approval.

chainflex® M – the low-cost, tested cable range from igus®  

From control, motor, servo and measurement systems through to data and bus cables, igus® has developed a broad product range, which covers all cable types and guarantees reliable yet low-cost cables: chainflex® M. All cable ranges cost around 20-30% less than the series in the previous range.

up to 5 million double strokes guaranteed

All types now with UL/CSA & EAC/CTP

No cutting costs

No minimum order quantity

Now with even more choice

chainflex® M cables will be tested in moved e-chains®.

Tested and confirmed:: chainflex® M works up to 5 Mio. double strokes. At the 2,750 m² igus® testlab, all types of the chainflex® M family will be tested in moved e-chains®.

 

Product overview

chainflex® M - control cable

CF880 - control cable

Chainflex® M - CF880 control cable  

for flexible load requirements

PVC outer jacket

Lead free

Minimum bending radius: 12.5 x cable diameter

CF881 - control cable

Chainflex® M - CF880 control cable  

for flexible load requirements

PVC outer jacket

Overall Shield

Lead free

Minimum bending radius: 12,5 x cable diameter

CF890 - control cable

Chainflex® M - CF890 control cable  

for flexible load requirements

iguPUR outer jacket

Oil-resistant

Minimum bending radius: 12,5 x cable diameter

CF891 - control cable

Chainflex® M - CF891 control cable  

for flexible load requirements

iguPUR outer jacket

Oil-resistant

Overall Shield

Minimum bending radius: 12,5 x cable diameter

chainflex® M - bus cable

CF888 - bus cable

Chainflex® M - CF888 bus cable  

for flexible load requirements

PVC outer jacket

Overall Shield

Minimum bending radius: 15 x cable diameter

Available as Profibus-, Ethernet-, and Asi-Bus cable

CF898 - control cable

Chainflex® M - CF898 control cable  

for flexible load requirements

iguPUR outer jacket

Overall Shield

Oil-resistant

Minimum bending radius: 15 x cable diameter

chainflex® M - Measuring system cables

CF884 - measuring system cables

Chainflex® M - CF884 measuring system cables  

for flexible load requirements

PVC outer jacket

Overall Shield

Minimum bending radius: 15 x cable diameter

CF894 - measuring system cables

Chainflex® M - CF894 measuring system cables  

for flexible load requirements

iguPUR outer jacket

Overall Shield

Oil-resistant

Minimum bending radius: 15 x cable diameter

chainflex® M - servo cables

CF887 - servo cable

Chainflex® M - CF887 servo cable  

for flexible load requirements

PVC outer jacket

Overall Shield

Minimum bending radius: 15 x cable diameter

CF897 - servo cable

Chainflex® M - CF897 servo cable  

for flexible load requirements

iguPUR outer jacket

Overall Shield

Oil-resistant

Minimum bending radius: 15 x cable diameter

chainflex® M - motor cables

CF885 - motor cable

chainflex® M - CF885 motor cable  

for flexible load requirements

PVC outer jacket

Minimum bending radius: 15 x cable diameter

CF886 - motor cable

chainflex® M - CF886 motor cable  

for flexible load requirements

PVC outer jacket

Overall Shield

Minimum bending radius: 15 x cable diameter

CF895 - motor cable

chainflex® M - CF895 motor cable  

for flexible load requirements

iguPUR outer jacket

Oil-resistant

Minimum bending radius: 15 x cable diameter

CF896 - motor cable

chainflex® M - CF896 motor cable  

for flexible load requirements

iguPUR outer jacket

Overall Shield

Oil-resistant

Minimum bending radius: 15 x cable diameter

Price comparison chainflex® with chainflex® M

chainflex® cables chainflex® M possible saving
CF130.15.12.UL CF880.15.12 29,00%
CF140.15.12.UL CF881.15.12 23,73%
CF5.15.12 CF880.15.12 50,13%
CF6.15.12 CF881.15.12 54,78%
CF77.UL.15.12.D CF890.15.12 53,48%
CF78.UL.15.12 CF891.15.12 51,29%
CF9.15.12 CF880.15.12 82,59%
CF10.15.12 CF881.15.12 76,82%
CF210.UL.15.15.02.01 CF887.15.15.02.01 30,78%
CF21.15.15.02.01.UL CF887.15.15.02.01 51,07%
CF27.15.15.02.01.D CF897.15.15.02.01 56,62%
CFBUS.001 CF898.001 57,23%
CFBUS.PVC.001 CF888.001 31,82%
CFBUS.045 CF888.045 73,76%
CFBUS.045 CF898.045 70,00%
CFBUS.PVC.045 CF888.045 33,63%
CFBUS.PUR.045 CF898.045 33,42%
CF113.028.D CF894.028 47,19%
CF211.028 CF884.028 30,02%

... No minimum order quantity, 1040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)