My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex Online Shop with prices - Product selection

chainflex® product finder  
Productfinder

The parameter selection gives you an overview of all chainflex cables that could be considered.

.  
Lifetime
calculation

The parameters of travel, bending radius and acceleration will give you the service life of the chainflex cable.

Guarantee programme for cables  
chainflex® guarantee

This programme offers you a guarantee for chainflex®
cables from the catalogue range.

Find according to cable type quickly

Control cables  
Control cables

Bending radii up to 4xd

Shielded / Unshielded

Jacket materials: PVC, PUR or TPE

Data cables  
Data cables

Bending radii up to 6,8xd

Jacket materials: PVC, PUR or TPE

Coaxial cable  
KOAX cables

Bending radii up to 10xd

Jacket materials: TPE

Bus cable  
Bus cables

Bending radii up to 10xd

Jacket materials: TPE

Fibre Cables (FOC)  
Fiber optic cables (FOC)

Bending radii up to 5xd

Jacket materials: PUR or TPE

measuring-system cables  
Measuring system cables

Bending radii up to 10xd

Jacket materials: PVC, PUR or TPE

Servo cables  
Servo cables

Bending radii up to 7,5xd

Entire shield with optimum braid angle

Jacket materials: PVC or PUR

Power cables  
Motor cables

Bending radii up to 5xd

Entire shield with optimum braid angle

Jacket materials: PVC or TPE

Robot Cables  
Robotic cables

Bending radii up to 10xd

Entire shield, extremely torsion-resistant and tin-plated copper shield wrap

Special cables  
Special cables

for special moving applications

for high load requirements

for hanging applications

highly flexible cables for energy chains  
Pneumatic hoses
highly flexible cables for energy chains

Bending radius 10xd

Polyurethane, oil-resistant

High abrasion resistance

Network / Ethernet / FOC / Field bus cables  
Network / Ethernet / FOC / Field bus cables
Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Camera video/vision/bus technology  
Camera video/vision/bus technology
Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Assembled drive cables  
Assembled drive cables

Assembled according to various standards

the widest variety of cable types

Smallest bending radius up to 7,5xd

Sensor/actuator cables  
Sensor/actuator cables
CF.INI cables

Sensor/actuator cable with 4-5xd for e-chain® systems

Oil-resistant

Various cable end options

Plug-type connector  
Connectors
Range of connectors

Signal plug-in connector

Output plug-in connector

chainflex are the special cables for e-chain® – tested, tested and tested.

Smallest bending radii

up to 30 million cycles tested in e-chains®

Various jacket materials

Various approvals and conformities: UL, CE, CSA, Desina

The purpose of every chainflex cable

Sensitive applications with high number of cycles, high speeds and accelerations as well as demanding environmental conditions, required especially in the energy supply of tested and long-lasting functionally safe systems. EMV safety requirements and the compliance with norms and guidelines such as UL, CSA, VDE, INTERBUS and PROFIBUS are an essential requirement today. Ultimately your automation should work nonstop anywhere in the world from an economical point of view. That's the igus® mission.

It is no contradiction to say that good cables cost less.

Quick availability throughout the world is a significant purchase criterion. Advantages of our cables: successful tests, presence in more than 40 countries around the world and deliverability ex warehouse. This saves time, money, storage capacity and applies to each one of our 1.040 cable types which you can order without any minimum quantity purchases or surcharges. Which further advantages can be included is something that depends on your specific conditions of use.

igus® tested and proved

As manufacturer of e-chains® and special e-chain® cables, igus® makes use of the opportunity to test e-chains® and cables in actual practice. In our own pilot plant in Cologne, numerous parallel tests are conducted under the most severe conditions. At present there are over 35 setups, and the test results are pooled in the database. This extensive and current datapool supplies precise and reliable data about the actual service life and at the same time forms the foundation of the new product development in the company. The test data for e-chains® and cables, and also for ready-assembled systems, are so extensive that igus® has secured a functional guarantee for its variety of e-chain systems® based on the application.

… No minimum order quantity, 1.040 types from stock, no cutting costs*...

(* up to 10 cuts of the same type)