igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: UW160SM-0304-03
- Material: iglidur® UW160
- Shape: Shop sleeve bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- b1 3 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- KTW-compliant, suitable for contact with drinking water
- Extremely wear-resistant in liquid at long-term operation
- Suitable for contact with drinking water (KTW-compliant)
- Good liquid media resistance
Total price: 3.14 GBP3.14 GBP / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
Usually shipped within 7 working days
iglidur® UW160 | KTW-compliant, suitable for contact with drinking water
Typical application areas
Fluid technology
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
- Extremely wear-resistant in liquid for long-term operation
- Suitable for contact with drinking water (KTW-compliant)
- Good media-resistance
- Lubrication- and maintenance-free
- Standard range from stock
Typical application areas
Fluid technology
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
Unsure if it fits?