Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® bus cable CFSPECIAL.484

  • Requirements: For heaviest duty applications in rail vehicles
  • Outer jacket: Special mixture
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-2-1
  • Flame retardant
  • Smoke gas density: Low smoke gas density according to EN 61034-2
  • Toxicity: Low toxicity according to EN 50305-9.2
  • Self-extinguishing
Product description
chainflex® bus cable specifically for rail vehicles CFSPECIAL.484
 
Typical application areas
  • Rail vehicles
  • Automatic doors
  • Buses
  • Adjusting equipment
  • Storage and retrieval units for high-bay warehouses
  • Hanging control units
  • Elevators
Certificates and standards
UV resistance
High Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Smoke gas density
Low smoke gas density according to EN 61034-2 Toxicity
Low toxicity according to EN 50305-9.2
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h