igusigus-icon-cart(0)

readycable® data cable according to AIDA Signal, extension cable axis 1-6, male/male

MAT904117098 product image
igus-icon-lupe
1. Pressure-extruded PUR mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Cotton yarn over the inner jacket and under the overall shield 4. Gliding PTFE foil 5. Pressure-extruded, gusset-filling PUR mixture 6. Mechanically high-quality TPE mixture 7. Fine stranded wire in especially flexurally strong version made of bare copper wires 8. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT904117098 product image
1. Pressure-extruded PUR mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Cotton yarn over the inner jacket and under the overall shield 4. Gliding PTFE foil 5. Pressure-extruded, gusset-filling PUR mixture 6. Mechanically high-quality TPE mixture 7. Fine stranded wire in especially flexurally strong version made of bare copper wires 8. High tensile strength centre element
  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • chainflex® class: 6.1.3.3
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

John Barker
John Barker

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH