igusigus-icon-cart(0)

drylin® E DC motor with planetary gearbox, flange 22mm

MOT-DC-22-F-A-D product image
igus-icon-lupe
MOT-DC-22-F-A-D product image
igus-icon-lupe
The characteristic curve was determined with 24V DC
igus-icon-lupe
The characteristic curve was determined with 12V DC
igus-icon-lupe
MOT-DC-22-F-A-D technical drawing
igus-icon-lupe
play iconMOT-DC-22-F-A-D video
igus-icon-lupe
1 of 6
drylin® E DC motor with planetary gearbox, flange 22mm
drylin® E DC motor with planetary gearbox, flange 22mm
The characteristic curve was determined with 24V DC
The characteristic curve was determined with 12V DC
drylin® E DC motor with planetary gearbox, flange 22mm
drylin® E DC motor with planetary gearbox, flange 22mm
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: flange dimension 22mm
  • Protection class: IP30
  • Torque: 0.025Nm to 0.21Nm
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 463rpm
  • Direct battery operation possible
  • Motor connection: low-profile connector
Item no.

Consulting

I would be happy to answer your questions personally

Adam Sanjurgo
Adam Sanjurgo

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH