My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

iglidur® K250, double flange bearing, K250CM

  • Low moisture absorption
  • Temperature resistance
  • Chemical resistance
  • Corrosion-free
  • Suitable for cathodic dip coating
Product description
These clip bearings are made of wear-resistant iglidur® high-performance polymers and are designed specifically for fitting shafts through sheet metal.
With this specific clip bearing design, a locating spigot is utilised to enable fitting into less precise holes and housings. The new iglidur® K250 material offers a lower moisture absorption and even more flexibility compared to the iglidur® M250 clip bearings.
 
Application areas:
automotive industry, mechanical engineering, furniture design, aviation, railway technology
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h