igusigus-icon-cart(0)

drylin® E EC/BLDC motor with stranded wires, Hall, encoder and brake, NEMA23

MOT-EC-56-C-K-A product image
igus-icon-lupe
MOT-EC-56-C-K-A product image
igus-icon-lupe
MOT-EC-56-C-K-A technical drawing
igus-icon-lupe
MOT-EC-56-C-K-A technical drawing
igus-icon-lupe
1 of 4
drylin® E EC/BLDC motor with stranded wires, Hall, encoder and brake, NEMA23
drylin® E EC/BLDC motor with stranded wires, Hall, encoder and brake, NEMA23
drylin® E EC/BLDC motor with stranded wires, Hall, encoder and brake, NEMA23
drylin® E EC/BLDC motor with stranded wires, Hall, encoder and brake, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23/flange dimension 56mm
  • Protection class: IP40
  • Rated torque: 0.60Nm
  • Nominal voltage: 48V DC
  • Motor connections: stranded wires, encoder with stranded wire, brake with stranded wire
  • Brake voltage: 24V
  • Integrated brake for vertical loads
Item no.

Consulting

I would be happy to answer your questions personally

Adam Sanjurgo
Adam Sanjurgo

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH