Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Quotation No. 21-182808-BRG-GB-LBU

Quotation No. 21-182808-BRG-GB-LBU

1.000 Worm Wheel
3D Printed to STEP File in i3 material
Drawing Number: A769-1121-001
15  1 PcsGBP 10.65 / 1GBP 159.75

2.000 Worm
3D Printed worm to STEP File in i3 material
Drawing Number: A769-1121-002
15 1 PcsGBP 8.61 / 1GBP 129.15

Delivery Time 10 working days. alternative parts may be available ex-stock on request
Product description
Quotation No. 21-182808-BRG-GB-LBU

1.000 Worm Wheel
3D Printed to STEP File in i3 material
Drawing Number: A769-1121-001
15  1 PcsGBP 10.65 / 1GBP 159.75

2.000 Worm
3D Printed worm to STEP File in i3 material
Drawing Number: A769-1121-002
15 1 PcsGBP 8.61 / 1GBP 129.15

​​​​​​​Delivery Time 10 working days. alternative parts may be available ex-stock on request
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h